Effortless stabilization, 100% electrically-powered
Our oil-free, 100% electrically powered, fixed-fin stabilizer type EFZ for yachts over 50 meters provides effortless stabilization both at anchor and under way.
The 360° rotatable fin offers several unique yachting possibilities, including an automatic walkback function - with no ahead movement of the vessel at zero speed - and automatic heading assist. Fins can be operated separately, with adaptive start-stop operation for single or twin fin mode.
Save energy all around
Our latest energy recuperation system minimizes electric power consumption
from the vessel through an internal storage device. The stored energy is
used to operate the fin, minimizing the power consumption from the vessel.
Optionally, it also allows:
The system also features user-friendly touchscreen controls for easy
operation.
The fin stabilizer has a powerful and compact electric actuator and gearbox, with minimal moving parts for reliability and low maintenance. Its smooth torque transmission provides precision fin movement, allowing for increased lift and enhanced roll reduction. An innovative full-service package is available on demand.
To get in touch to ask a question or learn more, use the form and a member of the SKF team will be in touch shortly.